dassoXTR Epic Cognac Finished ceilings 100mm
dassoXTR Epic Cognac Finished ceilings 100mm
dassoXTR Epic Cognac Finished ceilings 100mm
dassoXTR Epic Cognac Finished ceilings 100mm
dassoXTR Epic Cognac Finished ceilings 100mm
dassoXTR Epic Cognac Finished ceilings 100mm
dassoXTR Epic Cognac Finished ceilings 100mm
dassoXTR Epic Cognac Finished ceilings 100mm
dassoXTR Epic Cognac Finished ceilings 100mm

    dassoXTR Epic Cognac Finished ceilings 100mm

    dassoXTR Epic Cognac Ceiling, Deck Skirting and Wainscoting are Pre-primed and specifically designed for interior and exterior use with no leaching and zero VOC. All Fused Bamboo are Class-A Fire rated. dassoCTECH Ceiling, deck skirting and wainscoting are ideal for creating an elegance lasting beauty environment.

    Specifikation
    • Material: Bamboo Species: Moso Bamboo Color: Cognac Size:1850mm*100mm*12mm Construction: Strand Face/bottom milling: Smooth/Smooth faces Sq.m. Per Bundle:81.4 Sq.m.Per Pallet: 1465.2 Pre-primed: Yes - WOCA oil Finishes: Pre-primed - with Natural Oil Keywords: cladding, waterproof siding, clad, exterior cladding,commercial cladding, commercial siding
    Teknisk specifikation
    • Unik ref.ESO12-100-5TG-PSS-Bamboo-Soffit
    • ProduktfamiliedassoXTR Bamboo Epic Cognac (dassoCTECH Technology)
    • ProduktgruppedassoXTR Epic Cognac Fused Bamboo Decking
    • TypeByggematerialer
    • Udgivelsesdato2023-08-17
    • Udgavenummer1
    • Højde (mm)12
    • Bredde (mm)100
    • Dybde (mm)1850
    Relateret
    • Materiale primærtBambus
    • Designet iKina
    • Fremstillet iKina
    • Nettovægt (kg)2.7
    Klassifikation
    • BIMobject-kategoriKonstruktion - Lofter
    • IFC-klassifikationByggekomponent
    • CSI MasterFormat 2014-kode09 50 00
    • CSI MasterFormat 2014-titelCeilings

    Tilgængelighed i region

    Europa Asien Afrika Sydamerika Oceanien