Silia, Shelf wall-mounted
Deante

Silia, Shelf wall-mounted

A shelf for cosmetics is very useful in every bathroom, shower, bathtub and washbasin. The Deante shelf is very practical. Thanks to the openwork structure, it efficiently drains water, and cleaning is reduced to wiping with a cloth or rinsing with running water. The material used for production is stiff and solid, and its finish harmonizes well with other bathroom decor elements. The product is mounted on the wall, which gives great arrangement options and additional space.
Specifikation
  • Finish:  nero
    Surface type:  matte
    Material:  brass
    Height [mm]:  89
    Width [mm]:  436
    Depth [mm]:  124
    Mounting kit included:  Yes

Teknisk specifikation
  • Unik ref.ADI_N511
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-10-21
  • Udgavenummer1
Relateret
  • Materiale primærtMessing
Klassifikation
  • BIMobject-kategoriSanitet - Badeværelsestilbehør