Arnika, Bath mixer
Arnika, Bath mixer
Arnika, Bath mixer
    Deante

    Arnika, Bath mixer

    The bathtub battery combines aesthetic appearance and functionality. Classic shapes are greatly composed in both small bathrooms and large bathing salons. A solid corpus was made of the highest quality brass and elegantly finished. It's easy to clean it and prevents excessive stone deposition. The bathtub battery is also equipped with aerator. The device breaks the drops and aeration of a stream. Thanks to this, the water is softer.
    Specifikation
      • Mixer type:  two-handle, mixer
      • Body height: 171 mm
      • Acoustic group: I (x ≤ 20) dB
      • Flow class: B ≤ 25.2 (19.9 - 25.2) l/min.
      • Spout range: 184 mm
    Teknisk specifikation
    • Unik ref.BQA_010M
    • ProduktfamilieSanitary
    • ProduktgruppeAccessories
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-04-13
    • Udgavenummer1
    • Højde (mm)44578
    • Dybde (mm)184
    Relateret
    • Materiale primærtMessing
    • Materiale sekundærtKrom
    • Designet iPolen
    • Fremstillet iPolen
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelset vandhaner og inventar
    • IFC-klassifikationSanitetsanordning