Silia, Bidet tap concealed with bidetta hand shower
Silia, Bidet tap concealed with bidetta hand shower
Silia, Bidet tap concealed with bidetta hand shower
    Deante

    Silia, Bidet tap concealed with bidetta hand shower

    Bathroom Basin Tap Deante is a combination of great design and practical ecological solutions. The body was made of high quality brass, which guarantees trouble-free use for many years. Classic lines make it greatly composed by other elements of decor in traditional and more modernist bathrooms. This is a high model.
    Specifikation
    • MIXER
       Finish: nero
      Mixer type: single-handle, mixer
      Installation method: concealed
      Flow class [l/min]: Z - 4-9 l/min
      Acoustic group [dB]: II (20 < x ≤ 30)
      Check valves: yes
       MIXER CARTRIDGE
       Ceramic cartridge size: 35 mm
       HOSES
       Length [mm]: 800
      Anti-twist: 1
       HAND SHOWERS
       Number of functions: 1
      Start_stop: yes
    Teknisk specifikation
    • Unik ref.BQS_N34M
    • ProduktfamilieSanitary
    • ProduktgruppeFausets
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-10-12
    • Udgavenummer1
    Relateret
    • Materiale primærtMessing
    • Designet iPolen
    • Fremstillet iPolen
    Klassifikation
    • BIMobject-kategoriSanitet - Badeværelset vandhaner og inventar