FUNKIA Shower cabin, half round, 90x90 cm
FUNKIA Shower cabin, half round, 90x90 cm
FUNKIA Shower cabin, half round, 90x90 cm
FUNKIA Shower cabin, half round, 90x90 cm
FUNKIA Shower cabin, half round, 90x90 cm
    Deante

    FUNKIA Shower cabin, half round, 90x90 cm

    3 different types of glass:

    • 041K -transparent
    • 441K - graphite
    • 641k - frosted


    • 5mm safe tempered glass
    • safe styrofoam packaging
    • special design of roller bumpers
    • 2-door shower cabin, sliding
    • assembly elements blanking plugs
    Specifikation
      • Side dimension 900 mm
      • Height 1850 mm
      • Shape semicircular
      • Arc radius 550 mm
    Teknisk specifikation
    • Unik ref.kyp_051k_451k_651k
    • ProduktfamilieSanitary
    • ProduktgruppeAccessories
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2018-11-13
    • Udgavenummer1
    • Højde (mm)1850
    • Bredde (mm)900
    • Dybde (mm)900
    Relateret
    • Materiale primærtGlas
    • Materiale sekundærtKrom
    • Designet iPolen
    • Fremstillet iPolen
    Klassifikation
    • BIMobject-kategoriSanitet - Bruser skærme
    • IFC-klassifikationSanitetsanordning
    • Uniclass 2015-kodePr_40_20_06_79
    • Uniclass 2015-beskrivelseShower enclosures
    • OmniClass-nummer23-31 17 25
    • OmniClass-betegnelseShower Screens