Ved at bruge vores tjenester accepterer du vores brug af cookies her !

Godkende
;

Karbo shower set

Unique ref.: ncc_b51k
Producent.: Deante
Produkt familie: Sanitary
Produkt gruppe: Accessories
Bredde (mm): 90
Højde (mm): 900
Publiceringsdato: 2018-11-13
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (10)
  • 1-function carbon hand shower (rain stream), with adjustable height and slope angle
  • 1500 mm black hose, easy to keep clean, anti-twist nut prevents twisting
  • 900 mm carbon shower bar
  • material:  -carbon (carbon fiber)  - used in the production of spacecrafts, aircrafts, formula 1 cars and bicycles  - five times more durable than steel and at the same time very light  - smooth and not absorbing moisture
  • ultramodern, lightweight and durable

  • Sliding bar length: 900 mm
  • Flow class: A - 9-15 l/min


Hoved materiale: Other
Sekundær materiale:
Designet i: Poland
Prouceret i: Poland

BIMobject kategori: Sanitet - Byger
IFC klassifikation: Sanitary Terminal
Uniclass 1.4 Kode: L7214
Uniclass 1.4 Beskrivelse: Showers
Uniclass 2015 Kode: SL_35_80_80
Uniclass 2015 Beskrivelse: Showers
CSI MasterFormat 2014 Code: 10 21 16
CSI MasterFormat 2014 Title: Shower and Dressing Compartments
OmniClass-nummer: 23-31 17 00
OmniClass-betegnelse: Showers
Dette produkt fås i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Showers

Navn Værdi
Colour black
Height 870 mm
Material steel ; carbon
Mounting wall-mounted
Width 114 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Navn Værdi
Colour black
Material steel ; carbon

BIMobject®