Silia, Bathtub spout
Deante

Silia, Bathtub spout

The bathtub spout is the crowning feature of the bathroom arrangement and attracts the most attention. The modern design with classic lines will work well in traditional, but also minimalist and Scandinavian interiors. Discreet flush mounting and the lack of nooks and crannies make cleaning easier. The advantages include the high quality of the materials used. and careful finishing, which make the bathtub spout practical and aesthetic.
Specifikation
  • AERATOR
    Aerator type:  silicone
    Stream type:  aerated
    Aerator size:  M24
    Thread type:  external
    SPOUT
    Finish:  chrome
    Spout type:  bathtub
    Material:  brass
    Range of shower/ bath spout [mm]:  205
    Spout length [mm]:  226
    aerator:  Yes
    Concealed mounting:  Yes

Teknisk specifikation
  • Unik ref.NQS_081K
  • ProduktfamilieSanitary
  • ProduktgruppeShowers
  • Udgivelsesdato2024-10-16
  • Udgavenummer1
Relateret
  • Materiale primærtMessing
Klassifikation
  • BIMobject-kategoriSanitet - Byger