120810BK UNITO countertop washbasin
120810BK UNITO countertop washbasin
    DELABIE

    120810BK UNITO countertop washbasin

    Deck-mounted single hole mixer for professional kitchens. Mixer for plunge sinks with swivelling, tubular spout H. 290mm L. 300mm. Star-shaped flow straightener. Water-free valve heads with control knobs. Flow rate 45 lpm at 3 bar. Spout with smooth interior. Chrome-plated brass body and spout. Reinforced fixings via two stainless steel rods. F3/8" PEX flexibles. Suitable for intensive use in professional kitchens. 30-year warranty.
    Teknisk specifikation
    • Unik ref.120810BK
    • ProduktfamilieSanitary
    • ProduktgruppeWashbasin
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2022-01-19
    • Udgavenummer1
    • Højde (mm)80
    • Bredde (mm)395
    • Dybde (mm)350
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iPortugal
    • Fremstillet iPortugal
    • Nettovægt (kg)3.214
    Klassifikation
    • BIMobject-kategoriSanitet - håndvaske
    • IFC-klassifikationSanitetsanordning
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015-kodePr_40_20
    • Uniclass 2015-beskrivelseSanitary fittings and accessories

    Tilgængelighed i region

    Asien Europa Afrika Sydamerika Oceanien Nordamerika