130200 Single L stall urinal
DELABIE

130200 Single L stall urinal

Trough urinal for recessing in the floor, 600 x 1020 x 300mm. Bacteriostatic 304 stainless steel. Polished satin finish. Stainless steel thickness: 1.2mm. Rear water inlet. Supplied with 1 stainless steel rinser and 1 flexible hose. Water saving: optimal rinsing with 0.1 L/sec. per service i.e. 0.3L per use. Central drainage. Waste outlet 1½". Supplied with waste and integrated trap (ref. 785000). Weight: 16.8kg. [Formerly ref: 0310200001]
Teknisk specifikation
  • Unik ref.130200
  • ProduktfamilieSanitary
  • ProduktgruppeUrinal
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-10-19
  • Udgavenummer1
  • Højde (mm)1123
  • Bredde (mm)600
  • Dybde (mm)300
Relateret
  • Materiale primærtRustfrit stål
  • Designet iPortugal
  • Fremstillet iPortugal
Klassifikation
  • BIMobject-kategoriSanitet - Urinaler
  • IFC-klassifikationSanitetsanordning
  • UNSPSC-navnSanitary ware
  • UNSPSC-kode301815
  • Uniclass 2015-kodePr_40_20_93
  • Uniclass 2015-beskrivelseUrinal and WC fittings
  • OmniClass-nummer23-31 21 00
  • OmniClass-betegnelseUrinals

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika