130220 L trough urinal
DELABIE

130220 L trough urinal

Floor-standing recessed trough urinal, 1800 x 1020 x 300mm. Bacteriostatic 304 stainless steel. Stainless steel thickness: 1.2mm. Rear water inlet. Supplied with 3 stainless steel rinsers and 3 flexible hoses. Water saving: optimal rinsing with 0.1 L/sec. per service i.e. 0.3L per use. Central drainage. Waste outlet 1½". Supplied with waste and integrated trap (ref. 785000). Weight: 34kg. Possible to add one or more bacteriostatic 304 stainless steel dividers. Fix directly onto the urinal in the desired location.
Teknisk specifikation
  • Unik ref.130220
  • ProduktfamilieSanitary
  • ProduktgruppeUrinal
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-02-13
  • Udgavenummer1
  • Højde (mm)1123
  • Bredde (mm)1800
  • Dybde (mm)300
Relateret
  • Materiale primærtRustfrit stål
  • Designet iPortugal
  • Fremstillet iPortugal
  • Nettovægt (kg)3128
Klassifikation
  • BIMobject-kategoriSanitet - Urinaler
  • IFC-klassifikationSanitetsanordning
  • ETIM-kodeEC010235
  • ETIM-navnUrinal
  • Uniclass 2015-kodePr_40_20_93
  • Uniclass 2015-beskrivelseUrinal and WC fittings
  • OmniClass-nummer23-31 21 00
  • OmniClass-betegnelseUrinals

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika