134170 DELTA wall-hung urinal
134170 DELTA wall-hung urinal
134170 DELTA wall-hung urinal
134170 DELTA wall-hung urinal
    DELABIE

    134170 DELTA wall-hung urinal

    Wall-hung individual rimless urinal.
    Compatible with all standard frame systems on the market.
    Bacteriostatic 304 stainless steel. Polished satin finish.
    Stainless steel thickness: 1.2mm.
    Top (exposed) water inlet.
    Recessed waste outlet. Concealed trap.
    Quick and easy to install from the front thanks to a stainless steel mounting frame.
    Supplied with 1½" P trap, fixing elements and theft prevention TORX security screws.
    CE marked. Complies with European standard EN 13407 for 2L flush.
    Weight: 7.5kg.
    30-year warranty.

    Teknisk specifikation
    • Unik ref.134170
    • ProduktfamilieSanitary
    • ProduktgruppeUrinal
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-04-07
    • Udgavenummer1
    • Højde (mm)585
    • Bredde (mm)350
    • Dybde (mm)385
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iPortugal
    • Fremstillet iPortugal
    • Nettovægt (kg)5.18
    Klassifikation
    • BIMobject-kategoriSanitet - Urinaler
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010235
    • ETIM-navnUrinal
    • Uniclass 2015-kodePr_40_20
    • Uniclass 2015-beskrivelseSanitary fittings and accessories
    • OmniClass-nummer23-31 21 00
    • OmniClass-betegnelseUrinals

    Tilgængelighed i region

    Asien Europa Afrika Sydamerika Oceanien Nordamerika