164130 BOB HD washbasin
DELABIE

164130 BOB HD washbasin

Wall-mounted hand washbasin. Basin internal diameter: 310mm. Bacteriostatic 304 stainless steel. Stainless steel thickness: 1.2mm. Rounded edges prevent injury. Vandal-resistant: shrouded basin, concealed trap, reinforced mounting frame. Quick and easy to install from the front thanks to a stainless steel mounting frame. Supplied with 1½" waste and trap. Without overflow. Supplied with fixing elements. CE marked. Complies with European standard EN 14688. Weight: 5.5 kg.
Teknisk specifikation
  • Unik ref.164130
  • ProduktfamilieSanitary
  • ProduktgruppeWashbasin
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-08-30
  • Udgavenummer1
  • Højde (mm)285
  • Bredde (mm)360
  • Dybde (mm)400
Relateret
  • Materiale primærtRustfrit stål
  • Designet iPortugal
  • Fremstillet iPortugal
Klassifikation
  • BIMobject-kategoriSanitet - håndvaske
  • IFC-klassifikationSanitetsanordning
  • UNSPSC-navnSanitary ware
  • UNSPSC-kode301815
  • Uniclass 2015-kodePr_40_20_96
  • Uniclass 2015-beskrivelseWash basins, sinks and troughs
  • OmniClass-nummer23-31 13 00
  • OmniClass-betegnelseSinks

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika