180110 Floor-standing ILHA JR drinking fountain
DELABIE

180110 Floor-standing ILHA JR drinking fountain

Floor-standing drinking fountain. Bacteriostatic 304 stainless steel. Polished satin finish. Stainless steel thickness: 1.5mm. Height: 800mm for children. Supplied with bubbler tap: chrome-plated, instant shut-offand adjustable flow rate, inlet M⅜". Flat perforated waste, without screws: easy to clean and vandal-resistant. Recessed vertical water outlet. Waste outlet 1¼". Weight: 9kg. 30-year warranty. [Formerly ref: 0810110000]
Teknisk specifikation
  • Unik ref.180110
  • ProduktfamilieSanitary
  • ProduktgruppeWashbasin
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2022-10-19
  • Udgavenummer1
  • Højde (mm)800
  • Bredde (mm)320
  • Dybde (mm)320
Relateret
  • Materiale primærtRustfrit stål
  • Designet iPortugal
  • Fremstillet iFrankrig
  • Nettovægt (kg)9859
Klassifikation
  • BIMobject-kategoriSanitet - Drikkefontæner
  • IFC-klassifikationSanitetsanordning
  • ETIM-kodeEC011550
  • ETIM-navnWashbasin
  • Uniclass 2015-kodePr_40_20_87_24
  • Uniclass 2015-beskrivelseDrinking fountains
  • CSI MasterFormat 2014-kode22 47 13
  • CSI MasterFormat 2014-titelDrinking Fountains
  • OmniClass-nummer23-31 31 00
  • OmniClass-betegnelseDrinking Fountains

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika