700400 TEMPOMIX 2 time flow mixer
DELABIE

700400 TEMPOMIX 2 time flow mixer

Deck-mounted time flow lever-operated basin mixer: Time flow ~7 seconds. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 - 6 lpm. Tamperproof scale-resistant flow straightener. Chrome-plated brass body. PEX flexibles F3/8" with stopcocks, filters and non-return valves. Fixing reinforced by 2 stainless steel rods. Side temperature control with standard lever and adjustable maximum temperature limiter. Lever control (soft-touch operation). 30-year warranty.
Teknisk specifikation
  • Unik ref.700400
  • ProduktfamilieSanitary
  • ProduktgruppeBasin mixer
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-08-13
  • Udgavenummer1
  • Højde (mm)201
  • Bredde (mm)68
  • Dybde (mm)151
Relateret
  • Materiale primærtMessing
  • Designet iFrankrig
  • Fremstillet iFrankrig
  • Nettovægt (kg)1168
Klassifikation
  • BIMobject-kategoriSanitet - Badeværelset vandhaner og inventar
  • IFC-klassifikationSanitetsanordning
  • UNSPSC-navnSanitary ware
  • UNSPSC-kode301815
  • Uniclass 2015-kodePr_40_20
  • Uniclass 2015-beskrivelseSanitary fittings and accessories
  • OmniClass-nummer23-31 11 00
  • OmniClass-betegnelseFaucets

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika