729170S Wall-mounted soap dispenser
729170S Wall-mounted soap dispenser
729170S Wall-mounted soap dispenser
    DELABIE

    729170S Wall-mounted soap dispenser

    Wall-mounted soap dispenser.
    Model for service ducts for cross wall installation ≤ 190 mm.
    Liquid soap dispenser.
    Body and push-button in polished satin 304 stainless steel.
    Anti-drip system (water-tight).
    For remote tanks (supplied without tank) with 1.2m flexible tube.
    Wall-mounted soap dispenser with 30-year warranty.

    Teknisk specifikation
    • Unik ref.729170S
    • ProduktfamilieSanitary
    • ProduktgruppeAccessories
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-04-10
    • Udgavenummer1
    • Højde (mm)44
    • Bredde (mm)49
    • Dybde (mm)70.5
    Relateret
    • Materiale primærtRustfrit stål
    • Designet iFrankrig
    • Fremstillet iFrankrig
    • Nettovægt (kg)247
    Klassifikation
    • BIMobject-kategoriSanitet - Dispensere
    • IFC-klassifikationMøbelelement
    • ETIM-kodeEC010549
    • ETIM-navnSoap dispenser
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015-kodePr_40_20_76
    • Uniclass 2015-beskrivelseSanitary accessories
    • OmniClass-nummer23-31 25 29 13
    • OmniClass-betegnelseHand Soap Dispensers

    Tilgængelighed i region

    Asien Europa Afrika Sydamerika Oceanien Nordamerika