798152 TEMPOMIX time flow mixer
DELABIE

798152 TEMPOMIX time flow mixer

Wall-mounted single control time flow basin mixer: Soft-touch operation. Temperature control and operation via the push-button. Time flow ~7 seconds. Flow rate pre-set at 3 lpm at 3 bar, can be adjusted from 1.4 - 6 lpm. Scale-resistant flow straightener. Solid chrome-plated brass body M¾". Filters and non-return valves, elbow unions M½". Adjustable maximum temperature limiter. Swivelling spout. Chrome-plated metal control. 30-year warranty.
Teknisk specifikation
  • Unik ref.798152
  • ProduktfamilieSanitary
  • ProduktgruppeBasin mixer
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-06-24
  • Udgavenummer1
  • Højde (mm)209
  • Bredde (mm)69
  • Dybde (mm)114
Relateret
  • Materiale primærtMessing
  • Designet iFrankrig
  • Fremstillet iFrankrig
  • Nettovægt (kg)967
Klassifikation
  • BIMobject-kategoriSanitet - Badeværelset vandhaner og inventar
  • IFC-klassifikationSanitetsanordning
  • UNSPSC-navnSanitary ware
  • UNSPSC-kode301815
  • Uniclass 2015-kodePr_40_20
  • Uniclass 2015-beskrivelseSanitary fittings and accessories
  • CSI MasterFormat 2014-kode41 14 33
  • CSI MasterFormat 2014-titelMixers
  • OmniClass-nummer23-31 11 00
  • OmniClass-betegnelseFaucets

Tilgængelighed i region

Asien Europa Afrika Sydamerika Oceanien Nordamerika