Oak Classic - Random Lengths 1-4 meter - Mixed Widths - 100-250mm - 22mm
Dinesen

Oak Classic - Random Lengths 1-4 meter - Mixed Widths - 100-250mm - 22mm

Dinesen Oak

Seeing an oak tree in nature is always an impressive experience, and its vitality is outstanding. We take pride in producing oak planks that preserve and respect the personality of the tree. We source our raw wood from large, up to 200-year-old oak trees of the finest quality from forests in Denmark and around Europe. Along with the careful processing, this makes Dinesen Oak unique.

Classic

Subtle structure with a classic expression. Harmonious and calm. Few knots.

Oak − Mixed-widths

Mixed-width planks are delivered in random widths. Mixed widths produce a beautifully varied expression and make it easier to adapt the floor to the width of the room. You will receive the same number of metres in each width.

Oak − Random lengths

Planks in random lengths are delivered in available lengths. This makes for a fluid transition from one room to the next and a coherent expression that is perfect for many projects. Each plank is made as long as possible, which makes it possible to use a very high proportion of the raw wood.

Oak, Chêne, Roble, Eiche, Ek, Eiketre, Eg

Teknisk specifikation
  • Unik ref.Dinesen-Oak-Classicl-Random-Lengths-1-4-meter-Mixed-Widths-100-250mm-22mm
  • SamlingssætSolid Plank Floors
  • KollektionOak
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2021-12-02
  • Udgavenummer1
  • Højde (mm)22
  • Bredde (mm)250
  • Dybde (mm)4000
Relateret
  • Materiale primærtTræ
  • Designet iDanmark
  • Fremstillet iDanmark
  • Nettovægt (kg)650
Klassifikation
  • BIMobject-kategoriGulvbelægning - Trægulv

Tilgængelighed i region

Europa Asien Sydamerika Oceanien Afrika Nordamerika
Albanien
Macau
Argentina
Nordmarianerne
Mauritius
Anguilla
Monaco
Malaysia
Bolivia
Palau
Mayotte
Antigua og Barbuda
Montenegro
Maldiverne
Brasilien
Papua Ny Guinea
Marokko
Aruba
Holland
Mongoliet
Chile
Pitcairn-øerne
Mozambique
Barbados
Norge
Myanmar (Burma)
Colombia
Samoa
Namibia
Belize
Polen
Nepal
Ecuador
Solomon-øerne
Niger
Bermuda
Portugal
Nordkorea
Falkland-øerne (Islas Malvinas)
Timor-Leste
Nigeria
De britiske jomfruøer
Rumænien
Pakistan
Fransk Guiana
Tokelau
Congo
Canada
Rusland
Filippinerne
Guyana
Tonga
Reunion
Caribbean Netherlands
San Marino
Singapore
Paraguay
Tuvalu
Rwanda
Caymanøerne
Serbien
Sydkorea
Suriname
United States Minor Outlying Islands
Sankt Helena
USA
Slovakiet
Sri Lanka
Uruguay
Wallis og Futuna
São Tomé og Príncipe
Jomfruøerne
Slovenien
Laos
Venezuela
Vanuatu
Mauritania
Trinidad og Tobago
Moldova
Taiwan
Peru
Norfolk
Senegal
Saint-Martin
Spanien
Thailand
Niue
Sierra Leone
Costa Rica
Sverige
Turkmenistan
New Zealand
Somalia
Cuba
Schweiz
Uzbekistan
Ny Kaledonien
Sydafrika
Curaçao
Ukraine
Vietnam
Amerikansk Samoa
Sydsudan
Dominica
Storbritannien
Tajikistan
Australien
Sudan
Dominikanske Republik
Vatikanstaten
Kyrgyzstan
Cook-øerne
Swaziland
El Salvador
Åland
Kazakhstan
Mikronesien
Tanzania
Grønland
Jan Mayen
Japan
Fiji
Gambia
Grenada
Malta
Armenien
Fransk Polynesien
Togo
Guadeloupe
Makedonien
Aserbajdsjan
Guam
Tunesien
Guatemala
Luxembourg
Bangladesh
Kiribati
Uganda
Haiti
Andorra
Bhutan
Marshall-øerne
Vestsahara
Honduras
Østrig
Det britiske territorium i Det Indiske Ocean
Nauru
Seychellerne
Jamaica
Hviderusland
Brunei Darussalam
Mali
Martinique
Belgien
Cambodia
Malawi
Mexico
Bosnien-Herzegovina
Kina
Madagascar
Montserrat
Bulgarien
Juleøerne
Algeriet
Nicaragua
Kroatien
Cocosøerne
Angola
Panama
Cypern
Georgien
Benin
Puerto Rico
Tjekkiet
Hong Kong
Botswana
Saint Kitts og Nevis
Danmark
Indien
Burkina Faso
Saint Lucia
Estland
Indonesien
Burundi
Saint Pierre og Miquelon
Færøerne
Afghanistan
Cameroon
Saint Vincent og Grenadinerne
Finland
Bahrain
Cape Verde
Saint-Barthélemy
Frankrig
Iran
Den centralafrikanske republik
Sint Maarten
Tyskland
Irak
Chad
Bahamas
Gibraltar
Israel
Comoros
Turks- og Caicosøerne
Grækenland
Jordan
Elfenbenskysten
Guernsey
Kuwait
Den demokratiske republik Congo
Ungarn
Libanon
Djibouti
Island
Oman
Ækvatorial Guinea
Irland
Palæstina
Eritrea
Isle of Man
Qatar
Etiopien
Italien
Saudiarabien
Gabon
Jersey
Syrien
Ghana
Letland
Tyrkiet
Guinea
Liechtenstein
Forenede Arabiske Emirater
Guinea-Bissau
Litauen
Yemen
Kenya
Lesotho
Liberia
Libyen
Egypten
Zambia
Zimbabwe