Air-in® Chameleon frame valves 300/400/600

Air-in® Chameleon frame valves 300/400/600

The Air-In Chameleon frame valve consists of the Chameleon valve, a silencer unit and an outer grille. The valve automatically adjusts the nozzle opening according to the underpressure in the apartment. It also effectively prevents any backflow of air. Courtesy by rakennustieto Finland. These downloadable objects are only available in Finnish at the moment.
Teknisk specifikation
  • Unik ref.chameleon_frame_valves
  • ProduktfamilieAir-in
  • ProduktgruppeChameleon Frame Valves
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2013-06-03
  • Udgavenummer1
  • Bredde (mm)600
  • Dybde (mm)130
Relateret
  • Materiale primærtAkrylat
  • Materiale sekundærtAkrylat
  • Designet iFinland
  • Fremstillet iFinland
Klassifikation
  • BIMobject-kategoriHVAC - Hanging Systems
  • IFC-klassifikationMøbler
  • UNSPSC-navnAir circulators
  • UNSPSC-kode40101602

Tilsvarende produkter