Ved at bruge vores tjenester accepterer du vores brug af cookies here !

Godkende
;

Revolving Door KTV 4

Unique ref.: KTV-4_001-2
Producent.: dormakaba Group
Produkt familie: Entrance
Produkt gruppe: Revolving Doors
Bredde (mm): 3800
Højde (mm): 3000
Dybde (mm): 3800
Publiceringsdato: 2013-11-20
Versions nummer: 1
Type: Objekt (enkelt objekt)
  • Revolving doors with 4 leafs
  • The KTV revolving door range is designed for installation in entrance areas where interior environmental control coupled with elegant aesthetics are desired. Available as Manual, Automatic, Positional or Servomatic, the KTV range offers flexibility in design and function.
  • Operation Modes Manual, Automatic, Positional and Servomatic operation
  • Diamater any from 2000 mm to 3400 mm. Standard fixed diameters of 3600 mm and 3800 mm are also available.
  • Floor mounted or ceiling mounted drive units for powered doors
  • Glazed or solid canopy
  • Robust framing or fine frame option
  • Optional: Night shields for additional protection
  • Integrated with DORMA CODIC MasterCard or MATRIX Professional Access Control solutions
  • Certification BS EN 16005
  • Benefits are flexible design options to meet project specific requirments, DORMA KTV revolving doors effectively reduce noise, dust and dirt as well as greatly contributing to a reduction in building climate control when compared with conventional automatic doors.
dormakaba - www.dormakaba.com


Hoved materiale: Metal
Sekundær materiale: Aluminium
Designet i: Germany
Prouceret i: Germany

BIMobject kategori: Døre - Revolving Doors
IFC klassifikation: Door
UNSPSC navn: Power Generation and Distribution Machinery and Accessories
UNSPSC kode: 26
Uniclass 2.0 Kode: SS-25-30-20-70
Uniclass 2.0 Beskrivelse: Revolving Doorset Systems
NBS Reference Kode: 25-30-20-70
NBS Reference Beskrivelse: Revolving Doorset Systems
COBIe Type Category: Door
CSI MasterFormat 2014 Code: 08 42 33
CSI MasterFormat 2014 Title: Revolving Door Entrances

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Navn Værdi
Education https://www.aecdaily.com/sc.php?node_id=1978243&tabidx=education&company=dormakaba+US&subtabidx=osp

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Navn Værdi
Product Master Spec http://www.productmasterspec.com/documents/69143/084233_FL_REVOLVING DOOR ENTRANCES.DORMA America.BoD.doc

BIMobject®