Door closer TS 98 XEA
Door closer TS 98 XEA
Door closer TS 98 XEA
Door closer TS 98 XEA
Door closer TS 98 XEA
Door closer TS 98 XEA
Door closer TS 98 XEA
Door closer TS 98 XEA
Door closer TS 98 XEA
Door closer TS 98 XEA
    dormakaba

    Door closer TS 98 XEA

    Whether installed in personalised living spaces or modern work environments, the TS 98 XEA slide channel door closer meets the highest standards in quality, comfort and design. Architects, design planners, contractors and builders benefit from the numerous advantages of a system perfected down to the smallest detail which is able to meet almost all project requirements.

    • One closer body for all four installation types, in the XEA design
    • Three different closing ranges 180°-15°, 15°-0°, 7°-0°
    • All settings can be made conveniently from the front
    • For door leaf widths of up to 1.400 mm
    • Standard backcheck and delayed closing in all four installation types
    • XEA design
    Teknisk specifikation
    • Unik ref.TS98_XEA
    • ProduktfamilieDoor Closer
    • ProduktgruppeSlide Channel
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-02-05
    • Udgavenummer1
    • Højde (mm)23
    • Bredde (mm)518
    • Dybde (mm)32
    Relateret
    • Materiale primærtAluminium
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)0.9
    Klassifikation
    • BIMobject-kategoriDøre - Hardware

    Tilgængelighed i region

    Europa Asien Afrika Sydamerika Oceanien