26413360 Madison Shower set without hand shower
26413360 Madison Shower set without hand shower
26413360 Madison Shower set without hand shower
26413360 Madison Shower set without hand shower
26413360 Madison Shower set without hand shower
26413360 Madison Shower set without hand shower

    26413360 Madison Shower set without hand shower

    Madison Shower set without hand shower
    Specifikation
    • Madison Shower set without hand shower

      • slide bar
      • Pipe diameter 18 mm
      • rosette Ø 60 mm
      • gauge 850 mm
      • metal shower hose 1750mm with integrated anti-twist protection
      • shower hose connector 1/2"

      This article does not include a hand shower!
      Fits Madison

      Available in chrome, platinum matt, Durabrass, brushed Durabrass, Dark Platinum matt

      Accessory is needed 28002978-00 Hand shower 9 l/min 

    Teknisk specifikation
    • Unik ref.26413360
    • ProduktfamilieMadison
    • ProduktgruppeMADISON
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-10-11
    • Udgavenummer1
    Relateret
    • Materiale primærtMessing
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)1.39
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010109
    • ETIM-navnSliding rod combination