26413979 Dornbracht Shower set without hand shower
26413979 Dornbracht Shower set without hand shower
26413979 Dornbracht Shower set without hand shower
26413979 Dornbracht Shower set without hand shower
26413979 Dornbracht Shower set without hand shower
26413979 Dornbracht Shower set without hand shower
26413979 Dornbracht Shower set without hand shower
26413979 Dornbracht Shower set without hand shower

    26413979 Dornbracht Shower set without hand shower

    Dornbracht Shower set without hand shower
    Specifikation
    • Dornbracht Shower set without hand shower

      • slide bar
      • Pipe diameter 18 mm
      • gauge 853 mm
      • metal shower hose 1750mm with integrated anti-twist protection
      • shower hose connector 3/8"

      This article does not include a hand shower!
      Fits MEM, CL.1, Symetrics, IMO, Meta, Tara., VAIA, LULU, Lissé

      Available in chrom, platinum matt, platinum, matt white, brushed Durabrass, matt black, chrome matt, Dark Platinum matt

      Accessory is needed

    Teknisk specifikation
    • Unik ref.26413979
    • ProduktfamilieGeneric
    • ProduktgruppeShowers - Slide bars & Shower Sets
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-10-11
    • Udgavenummer1
    Relateret
    • Materiale primærtMessing
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)1.6
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010109
    • ETIM-navnSliding rod combination