27703360 Madison Hand shower set for bath rim or tile edge installation
27703360 Madison Hand shower set for bath rim or tile edge installation
27703360 Madison Hand shower set for bath rim or tile edge installation
27703360 Madison Hand shower set for bath rim or tile edge installation
27703360 Madison Hand shower set for bath rim or tile edge installation
27703360 Madison Hand shower set for bath rim or tile edge installation

    27703360 Madison Hand shower set for bath rim or tile edge installation

    Madison Hand shower set for bath rim or tile edge installation
    Specifikation
    • Madison Hand shower set for bath rim or tile edge installation

      • spray head Ø 64mm
      • normal flow
      • with anti-scale system
      • rosette Ø 55 mm
      • hole diameter 32 mm
      • metal shower hose 1750mm with integrated anti-twist protection
      • max. flow 6.8 l/min

      Two-piece design allows hose to later be changed without dismantling the fitting.
      Intrinsic protection against back flow.

      Available in chrom, platinum matt, platinum, Durabrass, brushed Durabrass, Dark Platinum matt

    Teknisk specifikation
    • Unik ref.27703360
    • ProduktfamilieMadison
    • ProduktgruppeMADISON
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-10-11
    • Udgavenummer1
    Relateret
    • Materiale primærtMessing
    • Designet iTyskland
    • Fremstillet iTyskland
    • Nettovægt (kg)1.48
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010161
    • ETIM-navnHand shower
    • UNSPSC-navnShowers
    • UNSPSC-kode30181503
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads
    • CSI MasterFormat 2014-kode22 41 23
    • CSI MasterFormat 2014-titelResidential Showers
    • OmniClass-nummer23-31 17 19
    • OmniClass-betegnelseShower Head Fixtures
    • CSI UniFormat II-kodeD2020
    • CSI UniFormat II-titelDomestic Water Distribution