Drive Medical 12011KD-1 Plastic Tub Transfer Bench
Drive Medical 12011KD-1 Plastic Tub Transfer Bench
Drive Medical 12011KD-1 Plastic Tub Transfer Bench

    Drive Medical 12011KD-1 Plastic Tub Transfer Bench

    • Tool-free assembly of back, legs and arm (Figure A - C).
    • A-frame construction provides stability.
    • Durable blow-molded plastic bench and backrest.
    • Height adjusts in ½" increments with unique "Dual Column" extension legs.
    • Reversible to accommodate any bathroom.
    • Pinch-free lever allows for push pins to be depressed without pinching fingers.

    As Featured on Amazon.com

    #DriveMedical #PlasticTubTransferBench #TransferBench

    Specifikation
    • Carton Shipping Weight: 13 lbs. | 13 lbs. | 24 lbs.
      HCPCS: E0248
      Outside Legs: 32" (W) x 23" (D)
      Seat Dimensions: 26" (W) x 18.5" - 19.5" (D)
      Seat Height: 17.5" - 22.5"
      Warranty: Limited Lifetime
      Weight: 10 lbs.
      Weight Capacity: 400 lbs

    Teknisk specifikation
    • Unik ref.Drive-Medical-12011KD-1-Plastic-Tub-Transfer-Bench
    • ProduktfamilieTransfer Bench
    • ProduktgruppeTub Transfer
    • TypeDokumentation (info)
    • Udgivelsesdato2019-03-04
    • Udgavenummer1
    Relateret
    • Materiale primærtPlast
    • Designet iUSA
    Klassifikation
    • BIMobject-kategoriSanitet - Toilettilbehør
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • CSI MasterFormat 2014-kode11 73 00
    • CSI MasterFormat 2014-titelPatient Care Equipment
    • OmniClass-nummer23-25 45 00
    • OmniClass-betegnelsePatient Care Products