DucoScreen Top 120 CAP
DUCO

DucoScreen Top 120 CAP

In this version, the sun shading fabric is mounted on a projection arm, which first moves vertically downward and then automatically extends at an angle of up to 90°. This prevents solar heat from entering while still allowing sufficient natural light indoors, ensuring a comfortable indoor environment.

In the “CAP” version, the sun shading screen is always motor-operated and the screens cannot be coupled. In addition, the “CAP” version must always be installed with wind protection of 50 km/h, as it is not available in a “FIX” version.

Teknisk specifikation
  • Unik ref.ducoscreen-top-120-cap
  • ProduktfamilieTextile Sun Control
  • ProduktgruppeScreens Without Ventilation
  • TypeByggematerialer
  • Udgivelsesdato2026-10-16
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iBelgien
  • Fremstillet iBelgien
Klassifikation
  • BIMobject-kategoriHVAC - Ikke-mekanisk ventilation
  • IFC-klassifikationVindue
  • Uniclass 2015-kodeSs_25_50_45
  • Uniclass 2015-beskrivelseLouvre and shading systems

Tilgængelighed i region

Europa
Belgien
Holland