DucoScreen Top 120 FIX
DUCO

DucoScreen Top 120 FIX

The DucoScreen Top 120 is an external sun shading system that is invisibly integrated behind the cavity wall. The fabric screen can be easily removed from the inside. Installation on the frame can be carried out in advance in the workshop or after the frame has been installed on-site.

Thanks to its wind-resistant “FIX” version, the sun shading system can be used up to wind force 10 and is therefore suitable for medium-rise building projects. In this version, the bottom rail connects to the sill using a patented zipper-guided system. In addition, the fabric screen also keeps insects out when windows are open, provided the screen is lowered.

In combination with the DucoTwin 120 “ZR” (AK), the DucoScreen Top 120 ensures a uniform façade appearance.

Teknisk specifikation
  • Unik ref.ducoscreen-top-120-fix
  • ProduktfamilieTextile Sun Control
  • ProduktgruppeScreens Without Ventilation
  • TypeByggematerialer
  • Udgivelsesdato2026-10-16
  • Udgavenummer1
Relateret
  • Materiale primærtAluminium
  • Designet iBelgien
  • Fremstillet iBelgien
Klassifikation
  • BIMobject-kategoriHVAC - Ikke-mekanisk ventilation
  • IFC-klassifikationVindue
  • Uniclass 2015-kodePr_30_59_07
  • Uniclass 2015-beskrivelseBlinds and shading devices

Tilgængelighed i region

Europa
Belgien
Holland