ULTRASHIELD® Gloss Water-Based Epoxy - Base Coat/Primer, Topcoat
ULTRASHIELD® Gloss Water-Based Epoxy - Base Coat/Primer, Topcoat

    ULTRASHIELD® Gloss Water-Based Epoxy - Base Coat/Primer, Topcoat

    ULTRASHIELD® Gloss Epoxy is a high-performance, high-build, highly chemical- and corrosion-resistant epoxy ideal for use on concrete and steel surfaces.

    Why choose ULTRASHIELD Gloss Epoxy?

    • Excellent chemical and corrosion resistance
    • Very good abrasion resistance
    • Outstanding adhesion
    • Excellent tolerance on marginally prepared surfaces

    For use on these substrates

    • Metal
    • Masonry

    Additional features & benefits

    • Extends service life
    • Can be applied up to 10 mils WFT
    • Reduces maintenance costs
    • Increases production
    • Available in Tintable White and Neutral bases
    • <100 and <250 g/L VOC formulations


    ULTRASHIELD SERIES

    High-performance product solutions for heavy-duty industrial maintenance projects

    The ULTRASHIELD series is a line of coatings engineered to protect surfaces in heavy-duty environments where increased durability is a must. *For Professional Use Only. Not for Residential Use.

    Teknisk specifikation
    • Unik ref.ultrashield-gloss-water-based-epoxy
    • ProduktfamilieWater‑Based Epoxy Coating
    • ProduktgruppeBase Coat, Primer, Topcoat
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-05-18
    • Udgavenummer1
    Klassifikation
    • BIMobject-kategoriByggematerialer - Paint, Varnishes & Finishes

    Tilgængelighed i region

    Asien Nordamerika
    Kina
    USA
    Sydkorea