Integrated sink Block I
Integrated sink Block I
    Durat

    Integrated sink Block I

    A sink to be integrated to the Durat counter top by gluing from below. The product is made of recyclable solid surface material developed in Finland. The material contains about 30 % of recycled plastic. Durat has a distinctive, vivid and three-dimensional surface, which has a luxuriously silky and warm feeling.

    Specifikation
    • A standard waste valve is included. Any waste valve can be connected to the sink.

      The sink can be chosen with or without an overflow.

      The sink is available in all Durat colours. Large-size speckles are less visible on sinks than on countertops. As a result, it is impossible to get a perfectly uniform look in vanity units made with these. (Colours with the last three characters of the code being -50. -51, -52, -53 or the first character being DP.)

      The actual cast product may differ from this model.

      Tolerance in measurements due to casting and processing +/- 5 mm.

      The product is made to order so there is no right to cancel, exchange or return the order after the manufacturing process has started.

      We grant a 15-year material guarantee for Durat sheets and sinks.

      Durat is a Key Flag label product.
      Inquiries: sales@durat.com

    Teknisk specifikation
    • Unik ref.block-i
    • ProduktfamilieUndermount sinks
    • ProduktgruppeIntegrated Sink Block - 1 Drain Hole
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2026-03-04
    • Udgavenummer1
    • Højde (mm)136
    • Bredde (mm)380
    • Dybde (mm)260
    Relateret
    • Materiale primærtComposite
    • Designet iFinland
    • Fremstillet iFinland
    • Nettovægt (kg)7
    Klassifikation
    • BIMobject-kategoriSanitet - håndvaske
    • IFC-klassifikationObjekt
    • ETIM-kodeEC011550
    • ETIM-navnWashbasin
    • Uniclass 2015-kodeEn_35_80
    • Uniclass 2015-beskrivelseSanitary entities
    • CSI MasterFormat 2014-kode22 42 16.16
    • CSI MasterFormat 2014-titelCommercial Sinks
    • OmniClass-nummer23-31 13 00
    • OmniClass-betegnelseSinks