Duravit No.1 Cistern White 390x170x355 mm - 094100
Duravit No.1 Cistern White 390x170x355 mm - 094100
Duravit No.1 Cistern White 390x170x355 mm - 094100
Duravit No.1 Cistern White 390x170x355 mm - 094100
Duravit No.1 Cistern White 390x170x355 mm - 094100

    Duravit No.1 Cistern White 390x170x355 mm - 094100

    • Individually adjustable flush intensity
    • Large flush water volume: 4.5 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Minimum flush water required: just 3 litres
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 1
    • Water-saving dual flush: small or large flushes can be selected as required
    Specifikation
      • Duravit Duravit No.1 Cistern White, Incl. mechanism, 3 l / 6 l, Dual Flush, Right & Left, 3/8" - 0941000005
      • Duravit Duravit No.1 Cistern White, Incl. mechanism, 3 l / 4,5 l, Dual Flush, Right & Left, 3/8" - 0941000085
    Teknisk specifikation
    • Unik ref.Duravit-No1-Cistern-094100
    • ProduktfamilieToilets
    • ProduktgruppeCistern
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-03-29
    • Udgavenummer1
    • Højde (mm)355
    • Bredde (mm)390
    • Dybde (mm)170
    Relateret
    • Materiale primærtKeramik
    • Designet iTyskland
    • Fremstillet iEgypten
    • Nettovægt (kg)13
    Klassifikation
    • BIMobject-kategoriSanitet - Toiletcisterner
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010204
    • ETIM-navnAccessories, shower/WC
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015-kodePr_40_20_93_89
    • Uniclass 2015-beskrivelseWC cisterns
    • CSI MasterFormat 2014-kode22 41 13
    • CSI MasterFormat 2014-titelResidential Water Closets, Urinals, and Bidets
    • OmniClass-nummer23-31 19 19 19
    • OmniClass-betegnelseWater Closet Tanks
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures