Architec Bathtub White 1525x813 mm - 700438
Architec Bathtub White 1525x813 mm - 700438
Architec Bathtub White 1525x813 mm - 700438
Architec Bathtub White 1525x813 mm - 700438

    Architec Bathtub White 1525x813 mm - 700438

    • Made of shock- and impact-resistant plastic with a pleasantly warm, smooth and pore-free surface (sanitary acrylic)
    • Seamless acrylic panel, as if from a single cast
    • with overflow
    Specifikation
    • Duravit Architec Bathtub, Rectangular, Type of installation: Niche, Seamless acrylic panel, White, Material: Sanitary acrylic, Number of backrests: 1 Left, Incl. support frame, Overflow: Yes, Waste outlet position: Above the ground, Right, Overflow position: Foot end, Capacity: 130 l, Internal depth: 480 mm, Height with panel: 545 mm - 700438000000090
    Teknisk specifikation
    • Unik ref.architec-bathtub-white-1525x813-mm-700438
    • ProduktfamilieTubs + spa
    • ProduktgruppeBathtubs
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-03-16
    • Udgavenummer1
    • Højde (mm)470
    • Bredde (mm)1525
    • Dybde (mm)813
    Relateret
    • Materiale primærtAkryl
    • Nettovægt (kg)50
    Klassifikation
    • BIMobject-kategoriSanitet - Bad & Spas
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC011609
    • ETIM-navnBath