D-Code Shower tray White 1200x700 mm - 720094
D-Code Shower tray White 1200x700 mm - 720094
D-Code Shower tray White 1200x700 mm - 720094
D-Code Shower tray White 1200x700 mm - 720094
D-Code Shower tray White 1200x700 mm - 720094

    D-Code Shower tray White 1200x700 mm - 720094

    • Made of shock- and impact-resistant plastic with a pleasantly warm, smooth and pore-free surface (sanitary acrylic)
    Specifikation
    • Duravit D-Code Shower tray, Rectangular, White, Material: Sanitary acrylic, Waste outlet position: Corner, Height: 85 mm - 
      720094000000000

    Teknisk specifikation
    • Unik ref.d-code-shower-tray-1200x700-mm-720094
    • ProduktfamilieTubs + spa
    • ProduktgruppeShower trays
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-09-12
    • Udgavenummer1
    • Højde (mm)85
    • Bredde (mm)1200
    • Dybde (mm)700
    Relateret
    • Materiale primærtAkryl
    • Fremstillet iEgypten
    • Nettovægt (kg)15.5
    Klassifikation
    • BIMobject-kategoriSanitet - Brusebakker
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC011443
    • ETIM-navnShower tray
    • Uniclass 2015-kodeSL_35_80_80
    • Uniclass 2015-beskrivelseShowers
    • CSI MasterFormat 2014-kode22 41 23
    • CSI MasterFormat 2014-titelResidential Showers
    • OmniClass-nummer23-31 17 00
    • OmniClass-betegnelseShowers