D-Code Cistern White - 094010
D-Code Cistern White - 094010
D-Code Cistern White - 094010
D-Code Cistern White - 094010
D-Code Cistern White - 094010
D-Code Cistern White - 094010

    D-Code Cistern White - 094010

    • Large flush water volume: 6 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Minimum flush water required: just 3 litres
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 2
    • Water-saving dual flush: small or large flushes can be selected as required
    Specifikation
      • Duravit D-Code Cistern, White, Incl. mechanism, 3-6 l, Dual Flush, Water connection position: Bottom left, 3/8" - 0940100004
    Teknisk specifikation
    • Unik ref.d-code-tank-094010
    • ProduktfamilieToilets
    • ProduktgruppeCistern
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2020-09-08
    • Udgavenummer1
    • Højde (mm)375
    • Bredde (mm)390
    • Dybde (mm)175
    Relateret
    • Materiale primærtKeramik
    • Fremstillet iEgypten
    • Nettovægt (kg)13.35
    Klassifikation
    • BIMobject-kategoriSanitet - Toiletcisterner
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010204
    • ETIM-navnAccessories, shower/WC
    • UNSPSC-navnSanitary ware
    • UNSPSC-kode301815
    • Uniclass 2015-kodePr_40_20_93_89
    • Uniclass 2015-beskrivelseWC cisterns
    • CSI MasterFormat 2014-kode22 41 13
    • CSI MasterFormat 2014-titelResidential Water Closets, Urinals, and Bidets
    • OmniClass-nummer23-31 19 19 19
    • OmniClass-betegnelseWater Closet Tanks
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures