094400 D-Neo Tank
094400 D-Neo Tank
094400 D-Neo Tank
094400 D-Neo Tank
094400 D-Neo Tank

    094400 D-Neo Tank

    • Individually adjustable flush intensity
    • Large flush water volume: 6 litres
    • Made of high-quality, long-lasting sanitary ceramic: particularly rugged, scratch-resistant material with a high degree of hardness, easy-clean and hygienic surface
    • Minimum flush water required: just 3 litres
    • Particularly efficient, economical water consumption: Unified Water Label (UWL) class 2
    • Water-saving dual flush: small or large flushes can be selected as required
    Specifikation
      • Duravit D-Neo Tank White , Incl. mechanism, 0 l / 6 l, Dual Flush, Right & Left - 0944000005
      • Duravit D-Neo Tank White , Incl. mechanism, 0 l / 6 l, Dual Flush, Right & Left, WonderGliss - 09440000051
    Teknisk specifikation
    • Unik ref.d-neo-tank-094400
    • ProduktfamilieD-Neo
    • ProduktgruppeTank
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2021-05-05
    • Udgavenummer1
    • Højde (mm)360
    • Bredde (mm)395
    • Dybde (mm)180
    Relateret
    • Materiale primærtKeramik
    • Nettovægt (kg)12.7
    Klassifikation
    • BIMobject-kategoriSanitet - Toiletcisterner
    • IFC-klassifikationSanitetsanordning
    • UNSPSC-navnToilet tanks
    • UNSPSC-kode30181515
    • Uniclass 2015-kodePr_40_20_93_89
    • Uniclass 2015-beskrivelseWC cisterns
    • CSI MasterFormat 2014-kode01 52 19
    • CSI MasterFormat 2014-titelSanitary Facilities
    • OmniClass-nummer23-31 19 00
    • OmniClass-betegnelseToilets
    • CSI UniFormat II-kodeD2010
    • CSI UniFormat II-titelPlumbing Fixtures