Hand shower 241x106x60 mm - UV0650009
Hand shower 241x106x60 mm - UV0650009
Hand shower 241x106x60 mm - UV0650009

    Hand shower 241x106x60 mm - UV0650009

    • Easy-care and durable chrome surface
    • Easy-clean thanks to silicone bumps: remove limescale deposits by gently wiping with your hand
    • Kink-proof shower hose with anti-twist protection
    • Spray mode can be changed by turning the jet disc
    Specifikation
      • Duravit Hand shower, Chrome High Gloss, Ø 106 mm, 3 Jets, Spray mode selection: Rotating blasting disc, Dimensions of water supply connection: 1/2", Flow rate (3 bar): 12 l/min, Silicone nubs - UV0650009000
    Teknisk specifikation
    • Unik ref.Hand-shower-241x106x60-mm-UV0650009
    • ProduktfamilieHand shower set
    • ProduktgruppeHand shower
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2023-07-25
    • Udgavenummer1
    • Højde (mm)60
    • Bredde (mm)241
    • Dybde (mm)106
    Relateret
    • Materiale primærtPlast
    • Designet iTyskland
    • Nettovægt (kg)0.2
    Klassifikation
    • BIMobject-kategoriSanitet - Byger
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEC010161
    • ETIM-navnHand shower
    • Uniclass 2015-kodePr_40_20_87_76
    • Uniclass 2015-beskrivelseShower heads