D3 Essence - Separator - 1 Fixed + 1 Pivot door for shower
D3 Essence - Separator - 1 Fixed + 1 Pivot door for shower
D3 Essence - Separator - 1 Fixed + 1 Pivot door for shower
D3 Essence - Separator - 1 Fixed + 1 Pivot door for shower
    Duscholux

    D3 Essence - Separator - 1 Fixed + 1 Pivot door for shower

    1/2 Pivot single door al 180° + 1 fixing segment for shower or bath
    Specifikation
    • To: Shower
      Type: Pivot Door
      • Hinged/pivot door for shower in a recess
      • 1 fixed segment + 1 pivot door at 180º
      • 8 mm Safety glass on the fixed panels and 6 mm on the doors
      • Side magnetic closure
      • Without lower guide profile
      • Handle opening
      • Width: from 700 to 1350 mm
      • Standards height of 2000 mm
    Teknisk specifikation
    • Unik ref.D3_ESSENCE_SEPARADOR_1FIJO_1PUERTA_DUCHA
    • ProduktfamilieShower enclosure
    • ProduktgruppeWalk in
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-04-03
    • Udgavenummer1
    • Højde (mm)2000
    Relateret
    • Materiale primærtGlas
    • Materiale sekundærtAluminium
    • Designet iTyskland
    • Fremstillet iSpanien
    Klassifikation
    • BIMobject-kategoriSanitet - Bruser skærme
    • IFC-klassifikationSanitetsanordning
    • ETIM-kodeEG017920
    • ETIM-navnSanitary partitions and cabins
    • Uniclass 2015-kodePr_40_20_06_79
    • Uniclass 2015-beskrivelseShower enclosures
    • CSI MasterFormat 2014-kode10 28 19
    • CSI MasterFormat 2014-titelTub and Shower Enclosures
    • OmniClass-nummer23-15 11 15
    • OmniClass-betegnelseSanitary Partitions and Cubicles