Dynaco High-Speed door All Weather D-651

Dynaco High-Speed door All Weather D-651

Install Dynaco High speed door All Weather D-651 high speed roll up doors if your building is often exposed to strong winds. Thanks to a superior and tight seal this medium sized high speed door is wind resistant up to class 5 of the European standard EN 12424. The fast door cycle combined with push-pull drive technology ensures uninterrupted continuation of your production, transport or logistic activities, even in bad weather conditions. No ballast is used in order to close the Dynaco High speed door All Weather D-651 high speed roll up door. The flexible door curtain is pushed down by the motor. So even with a strong headwind the entrances to your building, warehouse or hangar remain fully operational. With a curtain free of rigid elements, the Dynaco High speed door All Weather D 651 is safe for your staff and equipment. When accidentally dislodged, the door curtain reinserts itself into the side guides after an open and close cycle. This avoids production down-time. Optional LED lights on the door posts increase safety.

Teknisk specifikation
  • Unik ref.dyn-d6-aw-copy
  • ProduktfamilieHigh speed door
  • ProduktgruppeOutside door
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2020-09-18
  • Udgavenummer1
  • Højde (mm)5500
  • Bredde (mm)5500
Relateret
  • Materiale primærtPVC
  • Materiale sekundærtStål
  • Designet iBelgien
  • Fremstillet iBelgien
Klassifikation
  • BIMobject-kategoriDøre - Industrielle døre
  • IFC-klassifikationDør
  • Uniclass 2015-kodePr_30_59_24_38
  • Uniclass 2015-beskrivelseHigh speed doorsets