Cabin Type LC lacquered fittings

Cabin Type LC lacquered fittings

Door: Equipped with three sets of functional hinges, knob with a finger recess and lock with signaling "closed/open", with the possibility of emergency opening made of stainless steel. Doors made of 12mm HPL. Walls System: The walls of the cabins made from 10mm HPL, color selected from manufacturer's sample-card. The edges of the walls covered with the powder painted aluminum profile Characteristics: HPL plate - compact laminate HPL is a thermoset laminate easy-to-clean, water resistant, flame resistant and vandal-resistant material (resistant to extinguish the cigarette and graffiti). Optional accessories: Clothes hanger and toilet paper holder made of plastic or stainless steel. Application: The premises of hygiene and sanitation in office buildings, schools, sports facilities, industrial, etc.
Teknisk specifikation
  • Unik ref.LCL
  • ProduktfamilieSystems Cabin
  • ProduktgruppeWc Cabin
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2014-12-01
  • Udgavenummer1
  • Højde (mm)2000
  • Dybde (mm)1200
Relateret
  • Materiale primærtLaminat
  • Materiale sekundærtRustfrit stål
  • Designet iPolen
  • Fremstillet iPolen
Klassifikation
  • BIMobject-kategoriSanitet - Toilet
  • IFC-klassifikationGardinvæg