Design and Construction Features
Designed for fixed applications where vertical adjustment is not required.
End unit*** consists of one single shelf support and 14 gauge stainless steel mounting plate.
Mid unit*** consists of one double support and 14 gauge stainless steel mounting plate.
Units available in chrome, Valu-Gard® green epoxy, or stainless steel finish.
Optional Eagle wire shelves** (sold separately) feature patented QuadTruss® design (patent #5,390,803), making shelves up to 25% stronger and provides a retaining ledge for increased stability and product retention.
Tilgængelighed i region
| Nordamerika |
|---|
USA |