Quad-Adjust® Starter Units

Quad-Adjust® Starter Units

4.6 ud af 5 stjerner4.6(5 anmeldelser)
Consists of two Quad-Adjust® shelves, two standard wire shelves, and four posts.
  • Quad-Adjust® shelves feature special interlocking corners that fit in slots of collars mounted to split sleeves, allowing addition or removal of shelf without the need to disassemble the entire unit. Used for intermediate shelving only.
  • Top and bottom shelves are standard wire shelves, fixed in place.
  • All shelves feature patented Quad-Truss® shelves (patent #5,390,803) for increased strength and durability.
  • Posts are 74" (1880mm)-high 1" (25mm)-diameter, numerically grooved. Includes post cap and leveling feet.
  • Tapered plastic split sleeves.
  • Convenient, easy-to-order.
  • Finishes available: EAGLEbrite® zinc, chrome, Valu-Master® grey epoxy, Valu-Gard® green epoxy, EAGLEgard® green epoxy with MICROGARD®, or stainless steel. Custom colors available.
Teknisk specifikation
  • Unik ref.eagle-group-eg8115
  • ProduktfamilieFood Service Equipment
  • ProduktgruppeShelving
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2018-02-17
  • Udgavenummer1
Relateret
  • Designet iUSA
  • Fremstillet iUSA
Klassifikation
  • BIMobject-kategoriKøkken - Appliances

Tilgængelighed i region

Nordamerika
USA