2GPE COMPACT E-SPD

2GPE COMPACT E-SPD

Booster sets with two horizontal cast iron multi-stage pumps Two COMPACT series pumps with self-ventilated 2-pole asynchronous motor, IE3 efficiency class for three phase motors starting from 0.75 kW. 2GPE version fitted with E-SPD inverter and is designed for the installation of storage tanks (available on request).
Specifikation
  • • Maximum liquid temperature: 40°C • Maximum operating pressure: 10 bar • Water with maximum presence of solids: 50 ppm (particle size 0.1-0.25 mm or less), no gas or corrosive and aggressive substances • Maximum chlorine content: 500 ppm • Altitude not exceeding 1000 m a.s.l.; • Humidity 50% without condensation • Ambient protected against atmospheric agents. • Cast iron pump body • Shaft in AISI 416 • Glass fibre reinforced technopolymer impeller • Mechanical seal in Ceramic/Carbon/NBR • IE3 motor starting from 0.75kW • Self-ventilated 2-pole asynchronous motor • Class of insulation F • IP44 Protection degree • Single-phase voltage 230V ±10% 50Hz, Three-phase voltage 230/400V ±10% 50Hz
Teknisk specifikation
  • Unik ref.2GPE-COMPACT-E-SPD
  • ProduktfamilieBooster sets with two horizontal cast iron multi-stage pumps
  • ProduktgruppeDomestic pressure GPE with inverter
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2019-09-23
  • Udgavenummer1
Relateret
  • Materiale primærtCast iron
  • Designet iItalien
  • Fremstillet iItalien
Klassifikation
  • BIMobject-kategoriVVS - Pumper
  • Uniclass 2015-kodePr_65_53_86_66
  • Uniclass 2015-beskrivelsePressure booster pumps
  • CSI MasterFormat 2014-kode22 11 23.13
  • CSI MasterFormat 2014-titelDomestic-Water Packaged Booster Pumps