Ecophon Akusto™ Wall A
Ecophon

Ecophon Akusto™ Wall A

Ecophon Akusto™ Wall A has an exposed profile system with a variety of surface options. 

This wall absorber pairs with a sound absorbing ceiling to achieve excellent acoustic properties in the room.

• Absorption class A

• Natural edges

• Large panel, length 2700mm and width 1200 mm

    For projects where environmental excellence is a priority, Ecophon offers you the Plant option, specifically designed to maximise the contribution of the ceiling to green building certification schemes. Our Plant panel range features bio-based materials, an industry-low CO2 footprint and the lowest indoor air emissions, with the Eurofins Indoor Air Comfort Gold certification.

    Teknisk specifikation
    • Unik ref.akusto-wall-a
    • ProduktfamilieVertical applications
    • ProduktgruppeAkusto
    • TypeSamling (flere objekter)
    • Udgivelsesdato2021-03-18
    • Udgavenummer1
    Relateret
    • Materiale primærtGlasuld
    • Materiale sekundærtStål
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriByggematerialer - Akustikpaneler og tilbehør
    • UNSPSC-navnAcoustic ceiling tiles
    • UNSPSC-kode30161601
    • Uniclass 2015-kodeSs_25_25_05
    • Uniclass 2015-beskrivelseAcoustic panel systems
    • CSI MasterFormat 2014-kode09 81 00
    • CSI MasterFormat 2014-titelAcoustic Insulation
    • OmniClass-nummer23-15 13 19 35
    • OmniClass-betegnelseAcoustical Wall Treatment