Ecophon Solo™ Circle
Ecophon Solo™ Circle
Ecophon Solo™ Circle
Ecophon Solo™ Circle
Ecophon Solo™ Circle
Ecophon Solo™ Circle
Ecophon Solo™ Circle
Ecophon Solo™ Circle
    Ecophon

    Ecophon Solo™ Circle

    Ecophon Solo™ Circle is an acoustic solution, primarily when it is not possible to install a wall-to-wall ceiling. Solo Circle is an unframed free hanging unit offering a high degree of design possibilities both regarding colours and suspension systems. 

    The three different suspension systems using Adjustable wire hangers, One-point fixing (patent) or Absorber Bracket in combination with the engineered Connect Absorber anchor (patent) give opportunities to create several layers and angles. 

    The Ecophon Solo™ Circle tile is available in size Ø1200x40 mm with a weight of 4,5 kg or Ø800x40 mm with a weight of 2kg. The panel is manufactured from high density glass wool, with Akutex™ FT surface on both sides. The edges are straight cut and painted.

    Teknisk specifikation
    • Unik ref.solo-circle
    • ProduktfamilieFree hanging units and baffles
    • ProduktgruppeSolo
    • TypeSamling (flere objekter)
    • Udgivelsesdato2019-06-20
    • Udgavenummer1
    Relateret
    • Materiale primærtGlasuld
    • Materiale sekundærtStål
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriKonstruktion - Lofter
    • IFC-klassifikationObjekt
    • UNSPSC-navnCeiling panels
    • UNSPSC-kode30161602
    • Uniclass 2015-kodePr_65_67_78
    • Uniclass 2015-beskrivelseSound attenuators
    • CSI MasterFormat 2014-kode09 50 00
    • CSI MasterFormat 2014-titelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-betegnelseCeiling Panels

    Tilgængelighed i region

    Asien Nordamerika Afrika Sydamerika Oceanien