Pannello isolante Poliuretano PIR POLIISO® PLUS

Pannello isolante Poliuretano PIR POLIISO® PLUS

POLIISO® PLUS is a yellow thermal insulation panel made of rigid, closed-cell PIR foam, expanded between two aluminum foil supports. The panels declares λD values of 0,022 W/mK according to European standard EN 13165, compressive strength values ≥ 150 kPa and come in a standard size of 600 x 1200 mm. The panels are available in thicknesses of 20 - 140 mm.

APPLICATIONS WITH POLIISO® PLUS: hot roof below synthetic membrane,cavity wall insulation; floor, heated floor systems

Teknisk specifikation
  • Unik ref.poliiso-plus
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-12-19
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriByggematerialer - Isolering