Pannello isolante Polistirene estruso XPS X-FOAM® HBT

Pannello isolante Polistirene estruso XPS X-FOAM® HBT

X-FOAM® HBT is an indigo blue thermal insulation board made of extruded polystyrene foam, with extrusion skin and 4 shiplap edges. The boards have nominal compressive strength values of ≥ 300 kPa and are 600 mm wide, 1250 mm long and 30 to 300 mm thick. X-FOAM® HBT has a fire classification of EUROCLASS E according to European standard EN 13501-1.

APPLICATIONS WITH X-FOAM® HBT: treadable and non-treadable inverted roof; green roof; sloped roofs with ventilated gap below membrane; industrial floors; walls below ground

Teknisk specifikation
  • Unik ref.x-foam-hbt
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-12-19
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriByggematerialer - Isolering