Pannello isolante Polistirene estruso XPS X-FOAM® HBT 500

Pannello isolante Polistirene estruso XPS X-FOAM® HBT 500

X-FOAM® HBT 500 is an indigo blue thermal insulation board made of extruded polystyrene foam, with extrusion skin and 4 shiplap edges. The boards have nominal compressive strength values of ≥ 500 kPa, and are 600 mm wide, 1250 mm long and 50 to 300 mm thick. X-FOAM® HBT 500 has a fire classification of EUROCLASS E according to European standard EN 13501-1 APPLICATIONS WITH X-FOAM® HBT 500: carriageable inverted roof or parking roof; walls below ground; industrial floor; cold storage rooms

Teknisk specifikation
  • Unik ref.x-foam-hbt-500
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-12-19
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriByggematerialer - Isolering