Pannello isolante Polistirene estruso XPS X-FOAM® EASY PIL

Pannello isolante Polistirene estruso XPS X-FOAM® EASY PIL

X-FOAM® EASY PIL is an indigo blue thermal insulation board made of extruded polystyrene foam, without extrusion skin, and with 4 butt edges. The boards have nominal compressive strength values of ≥200 kPa, and are 600 mm wide, 3000 mm long and from 25 to 100 mm thick. The boards have a fire classification EUROCLASS E according to European standard EN 13501-1, are milled on both surfaces for better adaptability to surfaces and easy gripping to the adhesive or plaster.

APPLICATIONS WITH X-FOAM® EASY PIL: thermal bridges insulation

Teknisk specifikation
  • Unik ref.x-foam_easy_pil
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2024-12-19
  • Udgavenummer1
Klassifikation
  • BIMobject-kategoriByggematerialer - Isolering