Intelligent Photoelectric Smoke Detector
Edwards

Intelligent Photoelectric Smoke Detector

4.3 ud af 5 stjerner4.3(33 anmeldelser)

Overview

The Signature Optica Series SIGA-OSD smoke detector brings advanced optical sensing technology to a practical design that increases efficiency, saves installation time, cuts costs, and extends life safety and property protection capabilities. Continuous self-diagnostics ensure reliability over the long-haul, while environmental compensation helps reduce maintenance costs.

Like all Signature Optica Series detectors, the SIGA-OSD is an intelligent device that gathers analog information from multiple optical sensors, converting this data into digital signals. Utilizing dual optical wavelengths combined with multiple detection angles, the SIGA-OSD differentiates particles that are not representative of actual smoke. Particle data is input into digital filters which feed a series of ratios removing signal patterns that are typical of nuisance sources, thus reducing unwanted alarms. To make an alarm decision, the detector’s on-board microprocessor measures and analyzes all optical sensor readings and compares this information to preprogrammed settings.

Teknisk specifikation
  • Unik ref.edwards-utc-85001-0269
  • ProduktfamilieElectronics
  • ProduktgruppeFire/Smoke Detectors
  • TypeObjekt (enkelt objekt)
  • Udgivelsesdato2017-12-07
  • Udgavenummer1
Relateret
  • Materiale primærtPlast
  • Designet iUSA
  • Fremstillet iKina
Klassifikation
  • BIMobject-kategoriBrandprodukter - Brandbeskyttelse
  • IFC-klassifikationAlarm
  • ETIM-kodeEG000056
  • ETIM-navnFire protection systems
  • UNSPSC-navnSmoke detectors
  • UNSPSC-kode46191501
  • Uniclass 2015-kodePr_75_75_30_65
  • Uniclass 2015-beskrivelsePoint smoke detectors
  • CSI MasterFormat 2014-kode28 31 53
  • CSI MasterFormat 2014-titelFire Alarm Initiating Devices
  • OmniClass-nummer23-29 29 13 11 11
  • OmniClass-betegnelseSpot Type Photoelectric Smoke Detectors
  • CSI UniFormat II-kodeD40
  • CSI UniFormat II-titelFIRE PROTECTION

Tilgængelighed i region

Nordamerika
USA