Vi bruger cookies til at levere vores tjenester

Ved at bruge vores tjenester accepterer du vores brug af cookies

;

Nova Sledge High back

Unique ref.: LNOVB
Producent.: EFG
Produkt familie: EFG Seating
Produkt gruppe: Nova
Publiceringsdato: 2019-07-12
Versions nummer: 1
Type: Objekt (enkelt objekt)
Download (12)
EFG Nova has a clean and timeless design suitable anywhere in the office where conversation and cooperation are in focus. This series of chairs are flexible and comes in many variations but they all have the same uniform expression. When you choose a chair from the EFG Nova family you are presented with a wide choice of standard colours, materials and seat shells that will help you create a truly personalized work environment. Stackable, linkable and suspendable.

Seat shell in black or white HPL laminate, natural or black stained ash, natural oak or upholstered. Swivel base or metal legs/sledge. Metal frame for 4 leg chair, chair with armrest and armchair is Ø 16 mm. Metal frame for chair with sled base is Ø 11 mm. Lacquered in dark grey metallic structure (26), black (52), white (53) or chrome (90). Stackable. Chair with armrests is hangable on tables. Accessories: Felt pads. Guarantee: 5 years liability for defects resulting from faulty design, materials or workmanship. Tested according to: EN 16139 level 1, EN 1728 and EN 1022.


Hoved materiale: Fabric
Sekundær materiale: Metal
Designet i: Sweden
Prouceret i: Sweden

BIMobject kategori: Møbler - Stole, Taburetter & Bænke
IFC klassifikation: Furniture
UNSPSC navn: Furniture and Furnishings
UNSPSC kode: 56
Uniclass 1.4 Kode: L8222
Uniclass 1.4 Beskrivelse: Chairs
Uniclass 2.0 Kode: PR-31-12
Uniclass 2.0 Beskrivelse: Chairs, Seats And Bench Seating
Uniclass 2015 Kode: Pr_40_50_12
Uniclass 2015 Beskrivelse: Chairs, seats and benches
NBS Reference Kode: 31-12
NBS Reference Beskrivelse: Chairs, Seats And Bench Seating
CSI MasterFormat 2014 Code: 12 52 13
CSI MasterFormat 2014 Title: Chairs
OmniClass-nummer: 23-21 23 13 11
OmniClass-betegnelse: Residential Chairs
Dette produkt fås i:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Furniture - Chairs, Stools & Benches

Navn Værdi
Leg Material Metal
Material Metal

Alle BIM-objekter er rigtige produkter fra rigtige producenter bekræftet og godkendt