GARDA FS 200 Linear Railing
GARDA FS 200 Linear Railing
GARDA FS 200 Linear Railing
GARDA FS 200 Linear Railing
GARDA FS 200 Linear Railing
GARDA FS 200 Linear Railing
GARDA FS 200 Linear Railing
GARDA FS 200 Linear Railing
GARDA FS 200 Linear Railing
    eibho

    GARDA FS 200 Linear Railing

    Glass railing with front mounting. Minimalist design, maximum usable surface, and high technical performance.

    Glass railing system with front mounting to support (FS) or in its FS 200 SPECIAL variant, featuring offset mounting and a concealed profile beneath raised flooring or pavement.

    Perfect for projects where maximum visual clarity, space optimization, and complete concealment of profiles are desired.

    Specifikation
    • Resistance according to application:

      • 0.8 kN/m → standard residential and commercial use
      • 1.6 – 2.0 kN/m → gyms, public areas, and access points
      • Safety test over 2.0 kN/m → 3.0 kN/m

      Available thicknesses:

      • 8+8.2 mm / 8+8.4 mm
      • 10+10.2 mm / 10+10.4 mm
      • 12+12.2 mm / 12+12.4 mm

      Complies with CTE regulations – usage zones: A1, A2, B, C1, C2, C3, C4, D1, D2, E, F, G1, G2

    Teknisk specifikation
    • Unik ref.GARDA-FS-200-Linear-Railing
    • ProduktfamilieGARDA EIBHO by Aluvetro
    • ProduktgruppeGARDA FS
    • TypeObjekt (enkelt objekt)
    • Udgivelsesdato2025-12-01
    • Udgavenummer1
    Relateret
    • Materiale primærtAluminium
    • Materiale sekundærtGlas
    Klassifikation
    • BIMobject-kategoriKonstruktion - Railing
    • IFC-klassifikationRækværk
    • Uniclass 2015-kodePr_25_30_36_03
    • Uniclass 2015-beskrivelseAluminium handrails
    • CSI MasterFormat 2014-kode05 52 00
    • CSI MasterFormat 2014-titelMetal Railings
    • OmniClass-nummer23-17 25 11 11 17
    • OmniClass-betegnelseRailing

    Tilgængelighed i region

    Asien Nordamerika Sydamerika Europa Afrika