Inwards opening Wooden window with wooden profile Straight
Inwards opening Wooden window with wooden profile Straight
Inwards opening Wooden window with wooden profile Straight
Inwards opening Wooden window with wooden profile Straight

    Inwards opening Wooden window with wooden profile Straight

    A quality window with double sealing strips. Can be used in both modern and traditional architecture. Our inwards opened window is manufactured according to German DIN68 standard and is inwards side-hung with dreh-kip function. With a handle movement, you can change the fitting and thus get a smart ventilation function at the top, without the need for flower pots to be moved when ventilating. Today's generation has built-in microventilation and break reinforcement on all four sides. The construction allows over-insulation of the frame.

    Ekstrands inwards opened window is a window for both villas, apartment buildings, renovation and new construction. With a wide range of options and great dimensional flexibility, the window gives the architect full freedom to create a window for your specific purpose.

    Specifikation
    • You can choose straight wood profiles and then get a window completely without aluminum details. A unique window from a sustainability perspective.

    Teknisk specifikation
    • Unik ref.inwards-opening-wooden-window-with-wooden-profile-straight
    • ProduktfamilieWindows
    • ProduktgruppeInwards opening wooden
    • TypeByggematerialer
    • Udgivelsesdato2024-10-09
    • Udgavenummer1
    Relateret
    • Materiale primærtTræ
    • Designet iSverige
    • Fremstillet iSverige
    Klassifikation
    • BIMobject-kategoriVinduer - Tilt and Turn Windows